SPB2f 25 SI-55 NPT1/4-AG
Part no.: 10.01.06.05048
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 25 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | NPT1/4"-M |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 8 mm |
| dn | 4.1 mm |
| Dmax(S) | 28 mm |
| Ds | 25 mm |
| G1 | NPT1/4"-M |
| H | 31.3 mm |
| LG1 | 10 mm |
| SW1 | 17 mm |
| Z (Stroke) | 9.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force at -200 mbar | 1 N |
| Suction force at -400 mbar | 2 N |
| Suction force (-600mbar) | 3 N |
| Volume | 2.94 cm³ |
| Size | 25 |
| Number of folds | 2.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 7.1 g |
| Product family | SPB2f |
Documentation
Documentation


