SPB4 50 SI-HD NPT1/4-AG
Part no.: 10.01.06.05007
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 50 |
| Suction cup material | Silicone SI-HD |
| Thread G1 | NPT1/4"-M |
| Number of folds | 4.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 30 mm |
| dn | 8 mm |
| Dmax(S) | 51.5 mm |
| Ds | 50.3 mm |
| G1 | NPT1/4"-M |
| H | 86 mm |
| LG1 | 10.2 mm |
| SW1 | 27 mm |
| Z (Stroke) | 36.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 49.5 N |
| Pull-off force | 62 N |
| Volume | 64.55 cm³ |
| Hose inner diameter (recom.) d | 12 mm |
| Number of folds | 4.5 |
| Suction cup material | Silicone SI-HD |
| Size | 50 |
| Weight | 50 g |
| Product family | SPB4 |
Documentation
Documentation


