SUF 15 SI-55 NPT1/8-IG
Part no.: 10.01.01.15005
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Industries: Food | Packaging | Pharmaceuticals
| Size | 15 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
| Product family | SUF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 16.8 mm |
| Ds | 15 mm |
| dn | 3.1 mm |
| G1 | NPT1/8"-F |
| H | 22.9 mm |
| LG1 | 9.5 mm |
| SW1 | 14 mm |
| Z (Stroke) | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 9 N |
| Volume | 0.22 cm³ |
| Workpiece radius min. (convex) | 20 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 15 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 5.7 g |
| Product family | SUF |
| Number of folds | 0 |
Documentation
Documentation


