SC 030 NPT1/8-IG
Part no.: 10.01.06.04895
Connection element for suction cup "SchmalzConnector"
| Connection type | 030 |
| Fitting length | 14 (mm) |
| Nominal diameter dn | 3.1 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 7.2 mm |
| D2 | 5.8 mm |
| dn | 3.1 mm |
| G1 | NPT1/8"-F |
| L | 14 mm |
| L1 | 19.8 mm |
| L2 | 4.3 mm |
| L3 | 1.5 mm |
| LG1 | 8 mm |
| SW1 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 030 |
| Material | Aluminum |
Documentation
Documentation
