SC 040 NPT1/8-IG
Part no.: 10.01.06.02542
Connection element for suction cup "SchmalzConnector"
| Connection type | 040 |
| Connection | NPT1/8-F |
| Length L1 | 20.7 (mm) |
| Fitting length | 14 (mm) |
| Nominal diameter dn | 4.1 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4.1 mm |
| D | 10.3 mm |
| D2 | 8 mm |
| G1 | NPT1/8"-F |
| L | 14 mm |
| L1 | 20.7 mm |
| L2 | 4.8 mm |
| L3 | 1.9 mm |
| LG1 | 8 mm |
| SW1 | 14 mm |
| SW2 | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 040 |
| Material | Aluminum |
Documentation
Documentation
