SC 050 NPT1/4-IG MOD
Part no.: 10.01.06.04902
Connection element for suction cup "SchmalzConnector"
| Connection type | 050 |
| Connection | NPT1/4-F |
| Length L1 | 26.5 (mm) |
| Fitting length | 17.2 (mm) |
| Nominal diameter dn | 6.1 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6.1 mm |
| D | 17 mm |
| D2 | 12 mm |
| G1 | NPT1/4"-F |
| L | 17.2 mm |
| L1 | 26.5 mm |
| L2 | 6.8 mm |
| L3 | 2.5 mm |
| LG1 | 12 mm |
| SW1 | 17 mm |
| SW3 | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 050 |
| Weight | 14.5 g |
Documentation
Documentation
