SC 050 NPT1/8-AG MOD
Part no.: 10.01.06.04906
Connection element for suction cup "SchmalzConnector"
| Connection type | 050 |
| Fitting length | 7.2 (mm) |
| Nominal diameter dn | 4.4 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 17 mm |
| D2 | 12 mm |
| dn | 4.4 mm |
| G1 | NPT1/8"-M |
| L | 7.2 mm |
| L1 | 24 mm |
| L2 | 6.8 mm |
| L3 | 2.5 mm |
| LG1 | 7.5 mm |
| SW1 | 17 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 050 |
Documentation
Documentation
