SFF 20 SI-55 NPT1/4-AG
Part no.: 10.01.01.14968
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SFF |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 21 mm |
| Ds | 20 mm |
| dn | 4.1 mm |
| G1 | NPT1/4-AG |
| LG1 | 10 mm |
| H | 18.8 mm |
| SW1 | 17 mm |
| Z (Stroke) | 1.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 11.8 N |
| Suction force (-600mbar) | 11.6 N |
| Volume | 0.8 cm³ |
| Size | 20 |
| Number of folds | 0 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 8.6 g |
| Product family | SFF |
Documentation
Documentation


