SBM-160-520-IE3-TYP4
Part no.: 11.02.05.10155
Directly driven vacuum blower for tube lifter applications
| Sound pressure level at 50 Hz | 70.5 (dB(A)) |
| Voltage at 50 Hz | D290 V / Y500 V ±10 % |
| Voltage at 60 Hz | D330 V / Y575 V ±10 % |
| Suction rate (50 Hz) | 160 (m³/h) |
| Suction rate (60 Hz) | 190 (m³/h) |
| Rated power at 50 Hz | 3 (kW) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:CAN |
| Approval | UL/CSA |
| Weight | 43 (kg) |
| Category | Electrical vacuum generation |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 370 mm |
| d | 12 mm |
| H | 426 mm |
| L | 469 mm |
| X1 | 290 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 160 m³/h |
| Suction rate (60 Hz) | 190 m³/h |
| Voltage at 50 Hz | D290 V / Y500 V ±10 % |
| Voltage at 60 Hz | D330 V / Y575 V ±10 % |
| Rated power at 50 Hz | 3 kW |
| Rated power at 60 Hz | 3.6 kW |
| Rated power | 3 W |
| Version | IE3:CAN |
| Sound pressure level at 50 Hz | 70.5 dB(A) |
| Weight | 43 kg |
| Protection type IP | IP 55 |
| Category | Electrical vacuum generation |
Documentation
Documentation
