
MPL 600x400x28 25x25 3x3 RI
Part no.: 10.01.27.01749
Matrix-Plate for metalworking
Industries: Aerospace | Metal | Plastics
| Length L | 600 (mm) |
| Width B | 400 (mm) |
| Grid | 25x25 |
| Slot | 3 x 3 mm mm |
| with | Friction pads |
Show moreShow less
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 400 mm |
| B2 | 25 mm |
| B3 | 3 mm |
| B4 | 200 mm |
| H | 28 mm |
| H2 | 3 mm |
| L | 600 mm |
| L2 | 25 mm |
| L3 | 3 mm |
| L4 | 200 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Spare parts
SET MPL G1/2-IG10.01.27.01732Connection set for hose connection
| Utilization design | Matrix-Plate |
| Connection | G1/2"-F |
Show moreShow less
SET MPL 4/210.01.27.01733Connection set for hose connection
| Utilization design | Matrix-Plate |
| Connection | Hose 4/2 |
Show moreShow less
ANSG-MPL 8x15x3010.01.27.00079Stop for Matrix-Plate
| Length L | 8 (mm) |
| Width B | 15 (mm) |
| Height H | 30 (mm) |
Show moreShow less
SIEB G1/8x3.5 MS 0.27/0.15 ISKT10.05.03.00008Screen
| Thread G | G1/8 |
| Length L | 3.5 (mm) |
| Material | Brass |
| Mesh size | 0.27 (mm) |
| Wire diameter | 0.15 (mm) |
Show moreShow less
VRS-SB G1/8-AG ISKT Di-Ring10.08.06.00059Sealing screw with collar
| Thread G1 | G1/8"-M |
| Material | Brass |
| Surface | nickel plated |
Show moreShow less
REIB-INS 18x18 MPL10.01.27.00060Friction insert
| Height H | 18 (mm) |
| Utilization design | Matrix-Plate |
| Outside diameter D | 18 (mm) |
Show moreShow less
DI-SCHN 3.5 MOS CR-2010.07.04.00091Sealing cord
| Outside diameter D | 3.5 (mm) |
| Material type | Foam rubber |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Show moreShow less
DI-SCHN 3 MOS CR-2010.07.04.00088Sealing cord
| Outside diameter D | 3 (mm) |
| Material type | Foam rubber |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Show moreShow less
VAM 40 V U BAR10.07.02.00046Vacuum gauge (manometer)
for analogue measurement and
monitoring of the vacuum
| Width B | 23 (mm) |
| Height H | 46 (mm) |
| Outside diameter D | 40 (mm) |
| Measuring range [bar] | -1,00 ... 0,00 bar |
| Shape manometers | Connection at bottom |
| Thread G1 | G1/8"-M |
| Weight | 0.06 (kg) |
Show moreShow less
HSV 12 3/2 G1/2-IG10.05.07.00036Manual slide valve for manual
switching of vacuum and
compressed air
| Nominal size | 12 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/2"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
Show moreShow less
VSL 4-2 PU MI-TR10.07.09.00001Hose for vacuum and
compressed-air systems
| Outside diameter D | 4 (mm) |
| Internal diameter d | 2 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 20 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 60 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 10-7 PU MI-TR10.07.09.00084Hose for vacuum and
compressed-air systems
| Outside diameter D | 10 (mm) |
| Internal diameter d | 7 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 60 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 85 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 21-12 PVC-G KL-TR10.07.09.00006Compressed-air hose
| Outside diameter D | 21 (mm) |
| Internal diameter d | 12 (mm) |
| Length max. | 50 (m) |
| Material hose | PVC with tissue |
| Pressure range (operating pressure) [bar] | bar |
| Operating temperature | °C |
| Color | Clear-transparent |
Show moreShow less
VSL 33-25 PVC-DS KL-TR10.07.09.00041Hose for vacuum and
compressed-air systems
| Outside diameter D | 33 (mm) |
| Internal diameter d | 25 (mm) |
| Length max. | 50 (m) |
| Material hose | PVC with wire spiral |
| Bending radius min. | 95 (mm) |
| Pressure range (operating pressure) [bar] | -0.85 ... 4.00 bar |
| Operating temperature | -15 ... 65 °C |
| Color | Clear-transparent |
Show moreShow less
ST G1/2-AG 13 MS-V10.08.03.00162Hose sleeve
| Thread G1 | G1/2"-M |
| Hose inner diameter (recom.) d | 13 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Length L | 6 (mm) |
| Nominal diameter dn | 11 (mm) |
Show moreShow less
ST G3/4-AG 25 MS-V10.08.03.00223Hose sleeve
| Thread G1 | G3/4"-M |
| Hose inner diameter (recom.) d | 25 (mm) |
| Length L | 6 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Nominal diameter dn | 20 (mm) |
Show moreShow less
STV-W G1/4-AG 1010.08.02.00254Push-in Fitting, swivelling
elbow
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Nickel plated |
| Operating temperature | -20 ... 80 °C |
| Length L | 27.2 (mm) |
Show moreShow less
STV-GE G1/4-AG 1010.08.02.00251Push-in Fitting, straight
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 80 °C |
| Outside diameter D | 16.5 (mm) |
| Length L | 23.4 (mm) |
Show moreShow less
Accessories
- PHASE-OUT ITEM
SCHR G1/4x31 6.0010.01.27.00163Hollow screw with collar
| Thread G | G1/4 |
| Length L | 31 (mm) |
| Material | Brass |
| Nominal diameter dn | 6 (mm) |
Show moreShow less
ISST-MPL 600x400x310.01.28.00020Steelplate for use with
Matrix-Plate
| Length L | 600 (mm) |
| Width B | 400 (mm) |
| Height H | 3 (mm) |
Show moreShow less
ISST-MPL 600x400x3 SFM10.01.28.00023Steelplate for use with
Matrix-Plate
| Length L | 600 (mm) |
| Width B | 400 (mm) |
| Height H | 3 (mm) |
| Type | SFM |
Show moreShow less
SFM-298.5x198.510.01.28.00005Elastomer mat for
fixing workpieces
| Material | Plastics |
| Utilization design | Matrix-Plate |
| Length L | 298.5 (mm) |
| Width B | 198.5 (mm) |
| Height H | 2.5 (mm) |
Show moreShow less
ISBL-HD 80x80x3810.01.15.00654Innospann vacuum block for
Steelplate and Adapterplate
| Length L | 80 (mm) |
| Width B | 80 (mm) |
| Dimension (LxW) | 80 x 80 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |
Show moreShow less
ISBL-HD 80x40x3810.01.15.00655Innospann vacuum block for
Steelplate and Adapterplate
| Length L | 80 (mm) |
| Width B | 40 (mm) |
| Dimension (LxW) | 80 x 40 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |
Show moreShow less
ISBL-HD 80x28x3810.01.15.00656Innospann vacuum block for
Steelplate and Adapterplate
| Length L | 80 (mm) |
| Width B | 28 (mm) |
| Dimension (LxW) | 80 x 28 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |
Show moreShow less
Product recommendations
Adapter-Plates Innospann ISST-MPL and Vacuum Suction Cups ISBL
- Steel-Plate ISST with vacuum blocks ISBL for metal and plastic processing
- Extension for the clamping system Matrix-Plate MPL
- For 5-axis machining and the production of cutouts
Adapter-Plates Innospann ISST-MPL and Elastomer Mats FlexMat SFM
- Steel-Plate ISST and elastomer mat with honeycomb suction points for metal and plastic processing
- Extension for the clamping system Matrix-Plate MPL
- For the production of cutouts
- NEW
Vacuum Units VH-OG LS
- Mobile vacuum generation and monitoring
- Suction rate 10, 21, 40, 63 and 100 m³/h
- Max. vacuum: 98 %
- Version: LS with oil-lubricated pump, intelligent system, cooling lubricant separation and recirculation via compressed air
- NEW
Pneumatic Vacuum Generators CVU
- Vacuum generators for use in CNC machines for metal processing
- Suction rate up to 8.6 m³/h
- Degree of evacuation up to 85 %
- Optional with energy-saving control, reservoir or vacuum switch for safety switching
Clamping Equipment for Metal and Plastic Processing
- Vacuum clamping technology for CNC machining of metal or plastic workpieces
- With special friction pad for high clamping forces
- Tight tolerances for high dimensional requirements





























