ISST-MPL 400x300x3
Part no.: 10.01.28.00019
Steelplate for use with Matrix-Plate
Industries: Aerospace | Metal | Plastics
| Length L | 400 (mm) |
| Width B | 300 (mm) |
| Height H | 3 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 300 mm |
| B1 | 75 mm |
| B2 | 200 mm |
| H | 3 mm |
| L | 400 mm |
| L1 | 69.5 mm |
| L2 | 100 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation












