- NEW
VCMC-K1-HZ-MC 170x165x117.7
Part no.: 10.01.12.05726
Mechanical clamp for narrow and frame parts, 1-circuit console
Industries: Wood
| Shape | Horizontal mechanical |
| Dimension (LxW) | 170x165 |
| Height H | 117.7 (mm) |
| Stroke Z | 10 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 152.5 mm |
| B1 | 132 mm |
| H | 117.7 mm |
| L | 175 mm |
| L1 | 159 mm |
| X1 | 50 mm |
| X2 | 85 mm |
| X3 | 100 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Horizontal mechanical |
| 1,000 N |
Documentation
Documentation




