VCMC-G-QUICK 170x135x100 10-100
Part no.: 10.01.12.04759
Mechanical clamp for narrow and frame parts, for smooth tables
Industries: Wood
| Shape | QUICK |
| Dimension (LxW) | 170x135 |
| Height H | 100 (mm) |
| Stroke Z | 10 (mm) |
| Clamping range [mm] | 10.0 ... 100.0 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 133 mm |
| B1 | 162.5 mm |
| H | 100 mm |
| H1 | 233.5 mm |
| L | 171 mm |
Documentation
Documentation




