SSB 12-22 ST-VZ
Part no.: 10.07.10.00160
Hose clamp for securing smooth hoses
Industries: Universal
| Clamping range [mm] | 12.0 ... 22.0 mm |
| Material | Steel |
| Surface | galvanised |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d1 | 12 mm |
| d2 | 22 mm |
| L | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Clamping range [mm] | 12.0 ... 22.0 mm |
| Material | Steel |
| Weight | 12 g |
| Product family | SSB / SSD |
Documentation
Documentation
