ADAP-VS M5-AG-1.3x16
Part no.: 10.06.02.00299
Connection adapter for vacuum connection (already fitted)
| Thread G1 | M5-M |
| Internal diameter d | 1.3 (mm) |
| Length L | 16 (mm) |
| Utilization design | Vacuum switch |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | M5-M |
| H | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measuring range | bar |
| Weight | 4.5 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
