SPB1 20 ED-65 NPT1/4-AG
Part no.: 10.01.06.04948
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 20 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/4"-M |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 13.8 mm |
| dn | 4.1 mm |
| Dmax(S) | 26.3 mm |
| Ds | 21.4 mm |
| G1 | NPT1/4"-M |
| H | 24 mm |
| LG1 | 10 mm |
| SW1 | 17 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 9.9 N |
| Pull-off force | 16.2 N |
| Lateral force | 9.8 N |
| Volume | 3.11 cm³ |
| Workpiece radius min. (convex) | 15 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 20 |
| Number of folds | 1.5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 6.3 g |
| Product family | SPB1 |
Documentation
Documentation




