SPB4 20 SI-55 NPT1/4-IG
Part no.: 10.01.06.04987
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | NPT1/4"-F |
| Number of folds | 4.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 13.5 mm |
| dn | 10.3 mm |
| Dmax(S) | 24.4 mm |
| Ds | 21.4 mm |
| G1 | NPT1/4"-F |
| H | 58.4 mm |
| LG1 | 12.8 mm |
| SW1 | 22 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 8 N |
| Pull-off force | 11 N |
| Volume | 7.9 cm³ |
| Hose inner diameter (recom.) d | 9 mm |
| Number of folds | 4.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Size | 20 |
| Weight | 23.7 g |
| Product family | SPB4 |
Documentation
Documentation


