SC 040-AR NPT1/8-AG MOD
Part no.: 10.01.06.02581
Connection element for suction cup "SchmalzConnector"
| Connection type | 040-AR |
| Connection | NPT1/8-M |
| Length L1 | 19.5 (mm) |
| Fitting length | 6 (mm) |
| Nominal diameter dn | 3.6 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3.6 mm |
| D | 10.3 mm |
| D2 | 8 mm |
| G1 | NPT1/8"-M |
| L | 6 mm |
| L1 | 19.5 mm |
| L2 | 4.8 mm |
| L3 | 2 mm |
| LG1 | 6.7 mm |
| SW1 | 14 mm |
| SW2 | 4 mm |
| SW3 | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 040-AR |
Documentation
Documentation
