SC 030 NPT1/8-AG
Part no.: 10.01.06.04893
Connection element for suction cup "SchmalzConnector"
Connection type | 030 |
Vacuum connection | NPT1/8-M |
Fitting length | 6 (mm) |
Nominal diameter dn | 3.1 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
D | 7.2 mm |
D2 | 5.8 mm |
dn | 3.1 mm |
G1 | NPT1/8"-M |
L | 6 mm |
L1 | 19.3 mm |
L2 | 4.3 mm |
L3 | 1.5 mm |
LG1 | 6.7 mm |
SW1 | 14 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Connection type | 030 |
Material | Aluminum |
Documentation
Documentation