SC 050 NPT3/8-AG MOD
Part no.: 10.01.06.04927
Connection element for suction cup "SchmalzConnector"
Connection type | 050 |
Vacuum connection | NPT3/8-M |
Fitting length | 7.2 (mm) |
Nominal diameter dn | 6.1 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
D | 17 mm |
D2 | 12 mm |
dn | 6.1 mm |
G1 | NPT3/8"-M |
L | 7.2 mm |
L1 | 26.5 mm |
L2 | 6.8 mm |
L3 | 2.5 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Connection type | 050 |
Weight | 18.8 g |