SPF 15 ED-65 NPT1/8-AG
Part no.: 10.01.01.14904
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Industries: Logistics | Packaging
| Size | 15 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/8"-M |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4.1 mm |
| Dmax(S) | 18.5 mm |
| Ds | 16.4 mm |
| G1 | NPT1/8"-M |
| H | 16 mm |
| LG1 | 6.7 mm |
| SW1 | 14 mm |
| Z (Stroke) | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 9.8 N |
| Pull-off force | 11 N |
| Lateral force | 7.9 N |
| Volume | 0.76 cm³ |
| Workpiece radius min. (convex) | 13 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 15 |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 5.9 g |
| Product family | SPF |
Documentation
Documentation




