SUF 18 HT1-60 NPT1/8-AG
Part no.: 10.01.01.15016
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 18 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 (Shore A) |
Vacuum connection | NPT1/8-M |
Design Data
Design Data

Attribute | Value |
---|---|
Dmax(S) | 20.6 mm |
Ds | 18 mm |
dn | 3.1 mm |
G1 | NPT1/8"-M |
H | 15.3 mm |
LG1 | 7.5 mm |
SW1 | 14 mm |
Z (Stroke) | 1.8 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pull-off force | 13 N |
Volume | 0.37 cm³ |
Workpiece radius min. (convex) | 20 mm |
Hose inner diameter (recom.) d | 4 mm |
Size | 18 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 5.1 g |
Product family | SUF |
Number of folds | 0 |
Documentation
Documentation