RMQC 50 SE DIO M8-8 NPN MATCH
Part no.: 10.08.09.00052
Quick-change module for easy and fast connection of EoA grippers of the MATCH series
| Dmk | 50 (mm) |
| for | Schneider Electric |
| Inputs / outputs | digital input / output |
| Additional function Plant equipment | Freedrive |
| Electrical connection | Male connect M8, 8 pole |
| Construction vacuum switch | NPN switching |
| Version | Quick-change system MATCH |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 75 mm |
| d | 6.4 mm |
| D2 | 31.5 mm |
| Dmk | 50 mm |
| G1 | M8-F |
| G2 | M7-F |
| G3 | M3-F |
| G4 | M4-F |
| H | 21 mm |
| H1 | 24 mm |
| Lk | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Version | Quick-change system MATCH |
| for | Schneider Electric |
| Construction vacuum switch | NPN switching |
| Shape mounting elements | Fluid channel closed |
| Inputs / outputs | digital input / output |
| Electrical connection | M8-8 |
| Force axial (max) | 500 N |
| Moment (Y) | 40 Nm |
| Tightening force | 50 N |
| Dissolving power | 0 N |
| with | E-transfer electrical / pneumatic |
| Operating temperature | 5 ... 60 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

