Schmalz

Service and Installation Products

Go directly to the products

Extensive range of special products for vacuum technology

Fast and safe execution of service and assembly work

Design
  • Leakage detector spray and vacuum test kit
  • Teflon sealing tape
  • Specialist lubricant, specialist adhesive, and thread locking
  • Ejector tester
Technical Data
  • Leakage detection spray, vacuum testing kit, lubricant for vacuum equipment, special adhesives, screw-locking compoound, teflon sealing tape, ejector tester
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

1 - 7 from 7 results

EJEK-TEST SMPi/SCPi

Part no.: 10.02.02.03588

Ejector tester

Utilization designCompact ejectors SMPI/SCPI
KLEB-STOF LOCTITE-221 NIED-FEST

Part no.: 10.07.08.00255

Adhesive

TypeLOCTITE
Type221
TypeNIED-FEST
Filling quantity10 (g)
KLEB-STOF LOCTITE-243 MITT-FEST

Part no.: 10.07.08.00256

Adhesive

TypeLOCTITE
Type243
TypeMITT-FEST
Filling quantity10 (g)
Color
ERS TEFLON-BD

Part no.: 10.07.08.00257

Spare part set

containsTeflon tape
KLEB-STOF CYANACRYL LOCTITE-401 SPEZ

Part no.: 10.07.08.00258

Adhesive

TypeLOCTITE
Type401
TypeSPEZ
Filling quantity3 (g)
FETT ISOFLEX-TOPAS

Part no.: 10.07.11.00022

Grease

TypeISOFLEX-TOPAS
Filling quantity100
WART VAM63-VSL-Nadel

Part no.: 10.07.11.00024

Maintenance set

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select