FSGA 20 SI-HD-65 G1/8-AG
Part no.: 10.01.06.04186
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Universal
| Size | 20 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Material characteristics | FDA-compatible |
| Nipple material | Aluminum |
| Connection | G1/8"-M |
| Number of folds | 1.5 |
| Product family | FSGA |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 11 mm |
| Dmax(S) | 21 mm |
| dn | 3.5 mm |
| Ds | 18.1 mm |
| G1 | G1/8"-M |
| H | 21.2 mm |
| LG1 | 7.5 mm |
| SW1 | 14 mm |
| Z (Stroke) | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 Shore A |
| Size | 20 |
| Number of folds | 1.5 |
| Connection | G1/8-AG |
| Workpiece radius min. (convex) | 30 mm |
| Volume | 1.15 cm³ |
| Suction force (-600mbar) | 4.7 N |
| Pull-off force | 10.7 N |
| Hose inner diameter (recom.) d | 4 mm |
| Weight | 5.1 g |
| Product family | FSGA |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






