SAF 40 HT2-65 G1/4-IG
Part no.: 10.01.01.12352
Flat suction cup (round) for very dynamic handling
Industries: Sheet metal / automotive
| Size | 40 |
| Suction cup material | High temperature material HT2 |
| Material hardness [Shore A] | 65 (Shore A) |
| Temperature resistance | 200 (°C) |
| Nipple material | Aluminum |
| Connection | G1/4-IG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4 mm |
| Ds | 41 mm |
| Dmax(S) | 46 mm |
| G1 | G1/4"-F |
| H | 22 mm |
| LG1 | 12 mm |
| SW1 | 17 mm |
| Z (Stroke) | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 0 |
| Size | 40 |
| Suction force (-600mbar) | 69 N |
| Temperature resistance | 200 °C |
| Product family | SAF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

