SSD 35-40 ST-VZ
Part no.: 10.07.10.00018
Hose clamp for securing wire-reinforced hoses
Industries: Universal
| Clamping range [mm] | 35.0 ... 40.0 mm |
| Material | Steel |
| Surface | galvanised |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 13 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Steel |
| Weight | 17 g |
| Product family | SSB / SSD |
| Category | Double and four head suction cups |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

