FST-STARR 25 HD2 G1/2-AG G3/8-IG
Part no.: 10.01.10.07012
Spring plunger with both-way damping and height compensation, heavy-duty
Industries: Universal
| Spring stroke Z | 25 (mm) |
| Shape mounting elements | Heavy duty 2 spring plunger |
| Utilization design | Mounting section |
| Size | 40x40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 152 mm |
| G1 | G3/8"-F |
| G2 | G1/2"-M |
| H | 167.6 mm |
| H1 | 129 mm |
| H2 | 20 mm |
| L | 41 mm |
| LG1 | 13 mm |
| LG2 | 10.5 mm |
| Z (Stroke) | 25 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Spring rate | 3.83 N/mm |
| Size | 40x40 |
| Weight | 2,300 g |
| Product family | FST-STARR |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation







