VTR-SL 5x RST60
Part no.: 10.01.10.03066
Vacuum distributor with hose connector
Number of connections | 5 |
Connection | Tube end Ø60 |
Length L | 439 (mm) |
Width B | 100 (mm) |
Height H | 156 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
B | 100 mm |
H | 156 mm |
L | 439 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Number of connections | 5 |
Connection | Tube end Ø60 |
Documentation
Documentation