MOD-FLAN 157x120 FMHD
Part no.: 10.01.11.03187
Flange module
Length L | 157 (mm) |
Width B | 120 (mm) |
Height H | 64.1 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Design Data
Design Data

Attribute | Value |
---|---|
B | 120 mm |
H | 64.1 mm |
L | 157 mm |
Documentation
Documentation