NUT-STEI 55x20 M3-IG
Part no.: 10.01.21.04651
Nut for profile slot
Length L | 55 (mm) |
Width B | 20 (mm) |
Height H | 5 (mm) |
Thread G1 | M3-F |
Design Data
Design Data
Attribute | Value |
---|---|
B | 20 mm |
G1 | M3-F |
H | 5 mm |
L | 55 mm |
LG1 | 5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material | Aluminum |
Documentation
Documentation