VS-MONT 85x21x30.8 VSi SPZ
Part no.: 10.01.22.04338
Vacuum switch (inst)
Length L | 85 (mm) |
Width B | 21 (mm) |
Height H | 30.8 (mm) |
Special function | with mounting bracket (horizontal) |
Utilization design | Schmalz palletizer |
Design Data
Design Data
Attribute | Value |
---|---|
B | 21 mm |
H | 30.8 mm |
L | 85 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Additional function area gripper | Vacuum and pressure switch VSi |
Documentation
Documentation