FLAN-PL 120x85x10 ST FA-X/FA-M
Part no.: 10.01.38.09746
Flange plate
| Length L | 120 (mm) |
| Width B | 85 (mm) |
| Height H | 10 (mm) |
| Utilization design | Vacuum area gripping systems FA-X/FA-M |
| Material | Steel |
Part no.: 10.01.38.09746
Flange plate
| Length L | 120 (mm) |
| Width B | 85 (mm) |
| Height H | 10 (mm) |
| Utilization design | Vacuum area gripping systems FA-X/FA-M |
| Material | Steel |