SET FLGR
Part no.: 10.01.40.00023
Mounting set
Length L | 59.7 (mm) |
Width B | 28.5 (mm) |
Height H | 29.2 (mm) |
Utilization design | Vacuum area gripping system |
Documentation
Documentation
Part no.: 10.01.40.00023
Mounting set
Length L | 59.7 (mm) |
Width B | 28.5 (mm) |
Height H | 29.2 (mm) |
Utilization design | Vacuum area gripping system |