DI-PL 91x114 ZEL PU
Part no.: 10.01.40.00150
Sealing plate (FMHD)
Length L | 91 (mm) |
Width B | 114 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Documentation
Documentation
Part no.: 10.01.40.00150
Sealing plate (FMHD)
Length L | 91 (mm) |
Width B | 114 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |