HUEL 10-6.2x7-FMHD
Part no.: 10.01.40.00151
Sleeve
Length L | 7 (mm) |
Outside diameter D | 10 (mm) |
Internal diameter d | 6.2 (mm) |
Material | Polyamide |
Utilization design | Vacuum area gripping system FMHD |
Part no.: 10.01.40.00151
Sleeve
Length L | 7 (mm) |
Outside diameter D | 10 (mm) |
Internal diameter d | 6.2 (mm) |
Material | Polyamide |
Utilization design | Vacuum area gripping system FMHD |