DI-PL 120x84 ZEL PU
Part no.: 10.01.40.00797
Sealing plate (FMHD)
Length L | 120 (mm) |
Width B | 84 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Documentation
Documentation
Part no.: 10.01.40.00797
Sealing plate (FMHD)
Length L | 120 (mm) |
Width B | 84 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |