DI-PL 82.6x82.6 ZEL PU
Part no.: 10.01.40.00799
Sealing plate (FMHD)
Length L | 82.6 (mm) |
Width B | 82.6 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Documentation
Documentation
Part no.: 10.01.40.00799
Sealing plate (FMHD)
Length L | 82.6 (mm) |
Width B | 82.6 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |