MOD-FLAN 130x90 FEL
Part no.: 10.01.46.00136
Flange module
Length L | 130 (mm) |
Width B | 90 (mm) |
Height H | 84 (mm) |
Utilization design | Vacuum area gripping system |
Weight | 0.681 (kg) |
Documentation
Documentation
Part no.: 10.01.46.00136
Flange module
Length L | 130 (mm) |
Width B | 90 (mm) |
Height H | 84 (mm) |
Utilization design | Vacuum area gripping system |
Weight | 0.681 (kg) |