DR M6 9.5/6.5x1 PA
Part no.: 10.07.08.00017
Sealing ring
Length L | 1 (mm) |
Outside diameter D | 9.5 (mm) |
Internal diameter d | 6.5 (mm) |
Material | Polyamide |
Part no.: 10.07.08.00017
Sealing ring
Length L | 1 (mm) |
Outside diameter D | 9.5 (mm) |
Internal diameter d | 6.5 (mm) |
Material | Polyamide |