RFBP 100 58 BA SPB2
Part no.: 10.01.45.00091
Large-area vacuum gripping system in lightweight design RFBP
Length L | 100 (mm) |
Width B | 58 (mm) |
Connection | Bayonet connection |
Suction cup type | Bellows suction cups SPB2 |
Design Data
Design Data

Attribute | Value |
---|---|
B | 58 mm |
H | 59 mm |
L | 100 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Connection | Bayonet connection |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation