SXT-CL P 40 40 AL
Part no.: 10.07.13.00111
Clamp for Round Tooling
| Shape | Parallel |
| Width B | 40 (mm) |
| Length L | 130 (mm) |
| Material | Aluminum |
| Utilization design | Pipe 40 / 40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 40 mm |
| d | 40 mm |
| d1 | 40 mm |
| H | 58 mm |
| H1 | 58.5 mm |
| L | 130 mm |
| L2 | 37.3 mm |
| X1 | 55.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Parallel |
| Weight | 445 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
