ASK-S B-M8-4 1500 S-M12-4 PUR
Part no.: 21.04.05.00075
Connection cable with male and female connector
Electrical connection | Fem connect M8, 4 pol |
Cable length | 1500 (mm) |
Connection 2 | Plug M12, 4-pole |
Material hose | PUR cable |
Technical Data
Technical Data
Attribute | Value |
---|---|
Operating temperature | °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation