ERS SNG-V-CH 10 1.5 7
Part no.: 10.01.29.00613
Set of spare parts
Utilization design | Needle gripper |
Size | V-CH |
contains | Gripping surface PTFE |
Number of needles | 10 |
Needle diameter | 1.5 (mm) |
Needle stroke Z(NA) | 7 (mm) |
Technical Data
Technical Data
Attribute | Value |
---|---|
Needle diameter | 1.5 mm |
Number of needles | 10 |
Documentation
Documentation