Schmalz

Please try again later or contact your local contact person.

FSG 32 SI-MD-55 G1/4-IG

Part no.: 10.01.06.05720

Bellows suction cup (round) for very uneven workpieces

Industries: Food | Packaging

Size32
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds2.5
Design Data
Design image
Attribute Value
d2 16  mm
Dmax(S) 33.5  mm
dn 4.4  mm
Ds 32  mm
G1 G1/4"-F
H 52.5  mm
LG1 12  mm
SW1 17  mm
Z (Stroke) 15  mm
Technical Data
Attribute Value
Suction cup material Silicone SI metal detectable
Material hardness [Shore A] 55  Shore A
Size 32
Number of folds 2.5
Connection G1/4-IG
Workpiece radius min. (convex) 35  mm
Volume 10  cm³
Suction force (-600mbar) 12.06  N
Pull-off force 36.9  N
Hose inner diameter (recom.) d 6  mm
Weight 18  g
Product family FSG
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart