SUF 100 NBR-55 M10x1.25-IG N009
Part no.: 10.01.01.13957
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
Attribute | Value |
---|---|
Dmax(S) | 108 mm |
Ds | 100 mm |
G1 | M10x1.25-F |
H | 19 mm |
LG1 | 6 mm |
Z (Stroke) | 7.5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 402 N |
Pull-off force | 402 N |
Volume | 46.4 cm³ |
Workpiece radius min. (convex) | 200 mm |
Hose inner diameter (recom.) d | 6 mm |
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 104.5 g |
Product family | SUF |
Documentation
Documentation