Schmalz

Flat Suction Cups SAF HT2

Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C

Large, structured inner support prevents deep drawing and withstands the highest lateral forces

Soft, flexible sealing lip seals optimally, even on slightly curved surfaces and uneven surfaces

Design
  • Robust and wear-resistant suction cup SAF made of HT2 with single sealing lip and special inner support
  • Connection nipple vulcanized to elastomer part (for very high strength)
Technical Data
  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
Industries
  • Sheet metal / automotive

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart