FGC 30 NBR-55 SC090
Part no.: 10.01.06.05810
Bellow suction cup (round) for logistics applications for handling a wide range of workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 (Shore A) |
Interface nipple family | SC090 |
Number of folds | 4.5 |
Design Data
Design Data

Attribute | Value |
---|---|
Z (Stroke) | 14.8 mm |
D1 | 29.8 mm |
Dk | 29 mm |
Dmax(S) | 30 mm |
Ds | 27.5 mm |
d2 | 18.3 mm |
d | 20 mm |
H | 37.1 mm |
H2 | 14 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Number of folds | 4.5 |
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 15.8 N |
Product family | FGC |
Material hardness [Shore A] | 55 Shore A |
Nipple family | SC 090 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.