Schmalz

Suction Cups for Handling Glass

Suction cups and suction plates for handling flat, smooth workpieces such as glass which depend on high lateral forces. Bellow suction cups for gentle handling of, for example, automotive glass as well as handling of visible parts made of glass while leaving few marks.

Filter results

Number of folds
Size
Suction cup material
Thread G1
Product family
Height H
Spring stroke Z
Industry sector

Suction Cups SFF / SFB1

  • Suction area (Ø) from 10 mm to 60 mm
  • Material: SI, EPDM, HT1, HT1-ESD, NBR-ESD
Sensitive Electronics Perfectly Handled
  • NEW

Sensitive Electronics Perfectly Handled

Minimized marks, maximized ESD protection – With our suction cups made from the new material HT1-ESD, we are setting new standards for handling sensitive components.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart