Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video demonstrates the pick and stack of pretzels using the finger gripper mGrip. Irregular and brittle shapes are securely gripped without breakage, even when frozen. The twisted form and coarse surface are adapted to reliably. The gripper enables precise placement for clean, unified stacking.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.